SNVSCF5A June 2023 – December 2023 TPS35
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
tGI_VIT– | Glitch immunity VIT– | 5% VIT– overdrive(1) |
15 | µs | |||
tMR_PW | MR pin pulse duration to assert reset | 100 | ns | ||||
tP-WD | WDI pulse duration to start next frame (2) | VDD > VIT– | 500 | ns | |||
tHD-WDEN | WD-EN hold time to enable or disable WD operation (2) | VDD > VIT– | 200 | µs | |||
tHD-SETx | SETx hold time to change WD timer setting (2) | VDD > VIT– | 150 | µs | |||
tWD | Watchdog timeout period | Orderable Option TPS35xxxxB | 0.8 | 1 | 1.2 | ms | |
Orderable Option TPS35xxxxC | 4 | 5 | 6 | ||||
Orderable Option TPS35xxxxD | 9 | 10 | 11 | ||||
Orderable Option TPS35xxxxE | 18 | 20 | 22 | ||||
Orderable Option TPS35xxxxF | 45 | 50 | 55 | ||||
Orderable Option TPS35xxxxG | 90 | 100 | 110 | ||||
Orderable Option TPS35xxxxH | 180 | 200 | 220 | ||||
Orderable Option TPS35xxxxI | 0.9 | 1 | 1.1 | s | |||
Orderable Option TPS35xxxxJ | 1.26 | 1.4 | 1.54 | ||||
Orderable Option TPS35xxxxK | 1.44 | 1.6 | 1.76 | ||||
Orderable Option TPS35xxxxL | 9 | 10 | 11 | ||||
Orderable Option TPS35xxxxM | 45 | 50 | 55 | ||||
Orderable Option TPS35xxxxN | 90 | 100 | 110 |