SLVSGE9A november 2022 – april 2023 TPS36-Q1
PRODUCTION DATA
PIN NAME | PIN NUMBER | I/O | DESCRIPTION | |||
---|---|---|---|---|---|---|
PINOUT A | PINOUT B | PINOUT C | PINOUT D | |||
CRST | 3 | 3 | — | — | I | Programmable reset timeout pin. Connect a capacitor between this pin and GND to program the reset timeout period. See Section 8.3.4 for more details. |
CWD | 2 | 2 | — | — | I | Programmable watchdog timeout input. Watchdog close time is set by connecting a capacitor between this pin and ground. See Section 8.3.2.1 for more details. |
GND | 4 | 4 | 4 | 4 | — | Ground pin |
MR | 1 | — | 2 | — | I | Manual reset pin. A logic low on this pin asserts the RESET. See Section 8.3.3 for more details. |
RESET | 7 | 7 | 7 | 7 | O | Reset output. Connect RESET to VDD using a pull up resistance when using open drain output. RESET is asserted when the voltage at the VDD pin goes below the undervoltage threshold (VIT-) or MR pin is driven LOW. For pinout options which do not support independent WDO pin, RESET is also asserted for watchdog error. See Section 8.3.4 for more details. |
SET0 | 5 | 1 | 1 | 1 | I | Logic input. SET0, SET1, and WD-EN pins select the watchdog window ratios and enable-disable the watchdog; see Section 8.3.2.5 for more details. |
SET1 | — | 5 | 5 | 5 | I | Logic input. SET0, SET1, and WD-EN pins select the watchdog window ratios and enable-disable the watchdog; see Section 8.3.2.5 for more details. |
VDD | 8 | 8 | 8 | 8 | I | Supply voltage pin. For noisy systems, connecting a 0.1-µF bypass capacitor is recommended. |
WD-EN | — | — | 6 | 2 | I | Logic input. Logic high input enables the watchdog monitoring feature. See Section 8.3.2.3 for more details. |
WDI | 6 | 6 | 3 | 3 | I | Watchdog input. A falling transition (edge) must occur at this pin during the open window in order for RESET / WDO to not assert. See Section 8.3.2 for more details. |
WDO | — | — | — | 6 | O | Watchdog output. Connect WDO to VDD using pull up resistance when using open drain output. WDO asserts when a watchdog error occurs. WDO only asserts when RESET is high. When a watchdog error occurs, WDO asserts for the set RESET timeout delay (tD). When RESET is asserted, WDO is deasserted and watchdog functionality is disabled. See Section 8.3.4 for more details. |