SLVSGE9A november   2022  – april 2023 TPS36-Q1

PRODUCTION DATA  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Device Comparison
  6. Pin Configuration and Functions
  7. Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics
    6. 7.6 Timing Requirements
    7. 7.7 Switching Characteristics
    8. 7.8 Timing Diagrams
    9. 7.9 Typical Characteristics
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagrams
    3. 8.3 Feature Description
      1. 8.3.1 Voltage Supervisor
      2. 8.3.2 Window Watchdog Timer
        1. 8.3.2.1 tWC (Close Window) Timer
        2. 8.3.2.2 tWO (Open Window) Timer
        3. 8.3.2.3 Watchdog Enable Disable Operation
        4. 8.3.2.4 tSD Watchdog Start Up Delay
        5. 8.3.2.5 SET Pin Behavior
      3. 8.3.3 Manual RESET
      4. 8.3.4 RESET and WDO Output
    4. 8.4 Device Functional Modes
  9. Application and Implementation
    1. 9.1 Application Information
      1. 9.1.1 CRST Delay
        1. 9.1.1.1 Factory-Programmed Reset Delay Timing
        2. 9.1.1.2 Adjustable Capacitor Timing
      2. 9.1.2 Watchdog Window Functionality
        1. 9.1.2.1 Factory-Programmed watchdog Timing
        2. 9.1.2.2 Adjustable Capacitor Timing
    2. 9.2 Typical Applications
      1. 9.2.1 Design 1: Monitoring Microcontroller Supply and Watchdog During Operational and Sleep Modes
        1. 9.2.1.1 Design Requirements
        2. 9.2.1.2 Detailed Design Procedure
          1. 9.2.1.2.1 Setting Voltage Threshold
          2. 9.2.1.2.2 Determining Window Timings During Operation and Sleep Modes
          3. 9.2.1.2.3 Meeting the Minimum Reset Delay
          4. 9.2.1.2.4 Setting the Watchdog Window
          5. 9.2.1.2.5 Calculating the RESET Pullup Resistor
    3. 9.3 Power Supply Recommendations
    4. 9.4 Layout
      1. 9.4.1 Layout Guidelines
      2. 9.4.2 Layout Example
  10. 10Device and Documentation Support
    1. 10.1 Receiving Notification of Documentation Updates
    2. 10.2 Support Resources
    3. 10.3 Trademarks
    4. 10.4 Electrostatic Discharge Caution
    5. 10.5 Glossary
  11. 11Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

The TPS36-Q1 is an ultra-low power consumption (250 nA typical) device offering a precision voltage supervisor with a programmable window watchdog timer. The TPS36-Q1 supports wide threshold levels for undervoltage supervision with 1.2% accuracy across the specified temperature range.

The TPS36-Q1 offers a high accuracy window watchdog timer with host of features for a wide variety of applications. The close window timer can be factory programmed or user programmed using an external capacitor. The open window to close window ratio can be changed on-the-fly using a combination of logic pins. The watchdog also offers unique features such as enable-disable, start-up delay, independent WDO pin option.

The RESET or WDO delay can be set by factory-programmed default delay settings or programmed by an external capacitor. The device also offers a latched output operation where the output is latched until the supervisor or watchdog fault is cleared.

The TPS36-Q1 provides a performance upgrade alternative to TPS3852-Q1 device family. The TPS36-Q1 is available in a small 8-pin SOT-23 package.

Device Information
PART NUMBERPACKAGE (1)BODY SIZE (NOM)
TPS36-Q1DDF (8)2.90 mm × 1.60 mm
For all available packages, see the orderable addendum at the end of the data sheet.
GUID-20210630-CA0I-KJNR-SB5V-PW3H4QPPXZM1-low.svgTypical Application Circuit
GUID-20221206-SS0I-KNCD-02LC-PSVKJCZPDGDR-low.svg