SLVSGE9A november 2022 – april 2023 TPS36-Q1
PRODUCTION DATA
Table 8-6 summarizes the functional modes of the TPS36-Q1.
VDD | WATCHDOG STATUS | WDI | WDO | RESET |
---|---|---|---|---|
VDD < VPOR | Not Applicable | — | Undefined | Undefined |
VPOR ≤ VDD < VIT- | Not Applicable | Ignored | High | Low |
VDD ≥ VIT+ | Disabled | Ignored | High | High |
Enabled | tWC(max) ≤ tpulse1 ≤ tWC(max) + tWO(min) | High | High | |
Enabled | tWC(max) > tpulse1 | Low | High | |
Enabled | tWC(max) + tWO(max) < tpulse1 | Low | High |