SNVSBJ1E october   2020  – august 2023 TPS37

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Revision History
  6. Device Comparison
  7. Pin Configuration and Functions
  8. Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics
    6. 7.6 Timing Requirements
    7. 7.7 Timing Diagrams
    8. 7.8 Typical Characteristics
  9. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Input Voltage (VDD)
        1. 8.3.1.1 Undervoltage Lockout (VPOR < VDD < UVLO)
        2. 8.3.1.2 Power-On Reset (VDD < VPOR )
      2. 8.3.2 SENSE
        1. 8.3.2.1 SENSE Hysteresis
      3. 8.3.3 Output Logic Configurations
        1. 8.3.3.1 Open-Drain
        2. 8.3.3.2 Push-Pull
        3. 8.3.3.3 Active-High (RESET)
        4. 8.3.3.4 Active-Low (RESET)
      4. 8.3.4 User-Programmable Reset Time Delay
        1. 8.3.4.1 Reset Time Delay Configuration
      5. 8.3.5 User-Programmable Sense Delay
        1. 8.3.5.1 Sense Time Delay Configuration
      6. 8.3.6 Manual RESET (CTR1 / MR) and (CTR2 / MR) Input
  10. Device Functional Modes
  11. 10Application and Implementation
    1. 10.1 Adjustable Voltage Thresholds
      1. 10.1.1 Application Curves
    2. 10.2 Application Information
      1. 10.2.1 Typical Application
        1. 10.2.1.1 Design 1: High Voltage – Fast AC Signal Monitoring For Power Fault Detection
          1. 10.2.1.1.1 Design Requirements
          2. 10.2.1.1.2 Detailed Design Procedure
    3. 10.3 Power Supply Recommendations
      1. 10.3.1 Power Dissipation and Device Operation
    4. 10.4 Layout
      1. 10.4.1 Layout Guidelines
      2. 10.4.2 Layout Example
      3. 10.4.3 Creepage Distance
  12. 11Device and Documentation Support
    1. 11.1 Device Nomenclature
    2. 11.2 Support Resources
    3. 11.3 Trademarks
    4. 11.4 Electrostatic Discharge Caution
    5. 11.5 Glossary

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information
Design Requirements

This design requires voltage supervision on an AC, with a known operating frequency, power supply rail. The overvoltage fault sensing is achieved by monitoring the DC output of a full bridge rectifier while the undervoltage fault is detected by inputting a half wave signal and its voltage frequency and magnitude are being monitored. The target output of this TPS37A application is for 5 V reset logic.

PARAMETER DESIGN REQUIREMENT DESIGN RESULT
Power Rail Voltage Supervision Monitor 24 VAC 800 Hz power supply for undervoltage and overvoltage conditions. Trigger undervoltage fault at 5 V and overvoltage fault at 24 V. TPS37A provides voltage monitoring with 1.5% max accuracy with adjustable/non-adjustable variations.
Maximum Input Voltage Operate with power supply input up to 34 V. The TPS37A can support a VDD of up to 65 V.
Output logic voltage Open-Drain Output Topology An open-drain output is recommended to provide the a 5 V reset signal.
SENSE Delay when a fault is detected RESET delay of at least 0.625 ms which is the time between half wave cycles CCTS2 = 5.6 nF sets 717 µs delay
Voltage Monitor Accuracy Maximum voltage monitor accuracy of 1.5%. The TPS37A has 1.5% maximum voltage monitor accuracy.