The TPS3700-Q1 wide-supply window voltage detector operates over a 1.8 V to 18 V range. The device has two high-accuracy comparators with an internal 400-mV reference and two open-drain outputs rated to 18 V for overvoltage and undervoltage detection. The TPS3700-Q1 device can be used as a window voltage detector or as two independent voltage monitors; the monitored voltage can be set with the use of external resistors. For even wider input voltage capability up to 65 V, see the TPS37A-Q1 or the TPS38A-Q1 devices.
The OUTA terminal is driven low when the voltage at the INA+ terminal drops below (VIT+ – Vhys), and goes high when the voltage returns above the respective threshold (VIT+). The OUTB terminal is driven low when the voltage at the INB– terminal rises above VIT+, and goes high when the voltage drops below the respective threshold (VIT+ – Vhys). Both comparators in the TPS3700-Q1 device include built-in hysteresis for filtering to reject brief glitches, thereby ensuring stable output operation without false triggering.
The TPS3700-Q1 device is available in a Thin SOT-6 and a 1.5-mm x 1.5-mm WSON-6 package and is specified over the junction temperature range of –40°C to 125°C.
ORDER NUMBER | PACKAGE (1) | BODY SIZE |
---|---|---|
TPS3700-Q1 | SOT23 (6) | 2.90 mm × 1.60 mm |
WSON (6) | 1.50 mm x 1.50 mm |
Changes from Revision B (July 2017) to Revision C (March 2021)
Changes from Revision A (April 2014) to Revision B (July 2017)
Changes from Revision * (March 2014) to Revision A (April 2014)
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | DDC | DSE | ||
GND | 2 | 5 | — | Ground |
INA+ | 3 | 4 | I | This pin is connected to the voltage to be monitored with the use of an external resistor divider. When the voltage at this terminal drops below the threshold voltage (VIT+ – VHYS), OUTA is driven low. |
INB– | 4 | 3 | I | This pin is connected to the voltage to be monitored with the use of an external resistor divider. When the voltage at this terminal exceeds the threshold voltage (VIT+), OUTB is driven low. |
OUTA | 1 | 6 | O | INA+ comparator open-drain output. OUTA is driven low when the voltage at this comparator is below (VIT+ – VHYS). The output goes high when the sense voltage returns above the respective threshold (VIT+). |
OUTB | 6 | 1 | O | INB– comparator open-drain output. OUTB is driven low when the voltage at this comparator exceeds VIT+. The output goes high when the sense voltage returns below the respective threshold (VIT+ – VHYS). |
VDD | 5 | 2 | I | Supply voltage input. Connect a 1.8-V to 18-V supply to VDD to power the device. Good analog design practice is to place a 0.1-µF ceramic capacitor close to this pin. |