SLVSCI7C March 2014 – March 2021 TPS3700-Q1
PRODUCTION DATA
Placing a 0.1-µF capacitor close to the VDD terminal to reduce the input impedance to the device is good analog design practice. The pullup resistors can be separated if separate logic functions are needed (see Figure 10-1) or both resistors can be tied to a single pullup resistor if a logical AND function is desired.