SNVSBZ2E March 2021 – December 2023 TPS3704
PRODUCTION DATA
These application curves were taken with the TPS3704Q1EVM. Please see the TPS3704Q1EVM User Guide for more information.
VSENSE1 start up 0 V to 3.3 V, VDD = 3.3 V, VRESET1 = 3.3 V, TPS37044A7OHDDFR |
VSENSE1 ramp 0 V to 3.75 V, OV/UV Threshold = 3.3 V (±8%), VSENSE2 = 1.8 V, VDD = 3.3 V, VRESET1 = 3.3 V, TPS37044A7OHDDFR |
VSENSE3_4 ramp 0 V to 1.5 V, OV/UV Threshold = 1.15 V (+7.5%, -5.5%), VDD = 3.3 V, VRESET2 = 3.3 V, TPS37044A7OHDDFR |
VSENSE1
toggling 0 V to 3.3 V [OV/UV Threshold = 3.3 V (±8%)], VSENSE2
toggling from 0 V to 1.8 V [OV/UV Threshold = 1.8 V (+4%, -3.5%)], VDD = 3.3 V, VRESET1 = 3.3 V, TPS37044A7OHDDFR |
VSENSE1 = 3.3
V, VSENSE1 = 0 V via push-button for 1 ms, VDD = 3.3 V, VRESET1 = 3.3 V, TPS37044A7OHDDFR |
VDD start up 0 V to 3.3 V, VSENSE1 = 3.3 V, VSENSE2 = 1.8 V, VSENSE3_4 = 1.15 V, VRESET1_2 = 3.3 V, TPS37044A7OHDDFR |
VSENSE2 ramp
0 V to 2 V, OV/UV Threshold = 1.8 V (+4%, -3.5%), VSENSE1 = 3.3 V, VDD = 3.3 V, VRESET1 = 3.3 V, TPS37044A7OHDDFR |
VDD ramp 0 V to 5 V, VSENSE3_4 = 1.2 V, VRESET2 = 3.3 V, TPS37044A7OHDDFR | ||
VSENSE3
toggling 0 V to 1.15 V [OV/UV Threshold = 1.15 V (+7.5%, -5.5%)],
VSENSE4 toggling from 0 V to 1.15 V [OV/UV Threshold = 1.15 V (+7.5%, -5.5%)], VDD = 3.3 V, VRESET1 = 3.3 V, TPS37044A7OHDDFR |
VSENSE1 toggling from 3.3 V to 0 V, VDD = 3.3 V, VRESET1 toggling from 3.3 V to 0 V, TPS37044A7OHDDFR |