SNVSBZ2E March 2021 – December 2023 TPS3704
PRODUCTION DATA
Figure 8-4 displays a self-test scheme where a manual self-test function can be implemented. Any SENSEx pin can be reserved and used to trigger a fault to be observed at the output, thus pre-checking the TPS3704 for fault detection. TPS3704 is a functional safety compliant multichannel supervisor and enables applications such as factory automation and motor drive achieve IEC 61508 requirements and industrial safety integrity levels. This example uses a TPS37044F, configured for separate undervoltage and overvoltage (UV/OV) outputs where the SENSE4 thresholds are set at 5.5 V for OV and 2 V for UV.