SNVSBZ2E March 2021 – December 2023 TPS3704
PRODUCTION DATA
PIN | I/O | DESCRIPTION | ||||
---|---|---|---|---|---|---|
NAME | TPS37041 | TPS37042 | TPS37043 | TPS37044 | ||
VDD | 1 | 1 | 1 | 1 | I | Supply Input. Bypass with a 0.1 µF capacitor to GND. |
SENSE1 | 2 | 2 | 2 | 2 | I | Connect directly to monitored voltage. RESET1/RESET1 is asserted when SENSE1 falls outside of window threshold. No external capacitor is required for this SENSE1 pin. For TPS37044 (quad version) RESET1/RESET1 asserts when either SENSE1 or SENSE2 falls outside of window threshold. For noisy applications, placing a 10 nF to 100 nF ceramic capacitor close to this pin may be needed for optimum performance. If the input pin is not being used, it can be left floating. |
SENSE2 | - | 3 | 3 | 3 | I | Connect directly to monitored voltage. RESET2/RESET2 is asserted when SENSE2 falls outside of window threshold. No external capacitor is required for SENSE2 pin. For TPS37044 (quad version) RESET1/RESET1 asserts when either SENSE1 or SENSE2 falls outside of window threshold. For noisy applications, placing a 10 nF to 100 nF ceramic capacitor close to this pin may be needed for optimum performance. If the input pin is not being used, it can be left floating. |
SENSE3 | - | - | 5 | 5 | I | Connect directly to monitored voltage. RESET3/RESET3 is asserted when SENSE3 falls outside of window threshold. No external capacitor is required for SENSE3 pin. For TPS37044 (quad version) RESET2/RESET2 asserts when either SENSE3 or SENSE4 falls outside of window threshold. For noisy applications, placing a 10 nF to 100 nF ceramic capacitor close to this pin may be needed for optimum performance. If the input pin is not being used, it can be left floating. |
SENSE4 | - | - | - | 6 | I | Connect directly to monitored voltage. For TPS37044 (quad version) RESET2/RESET2 asserts when either SENSE3 or SENSE4 falls outside of window threshold. For noisy applications, placing a 10 nF to 100 nF ceramic capacitor close to this pin may be needed for optimum performance. If the input pin is not being used, it can be left floating. |
RESET1 / RESET1 | 8 | 8 | 8 | 8 | O | RESET1/RESET1
asserts when SENSE1 falls outside of the overvoltage or undervoltage threshold
window. |
RESET2 / RESET2 | - | 7 | 7 | 7 | O | RESET2/RESET2
asserts when SENSE2 falls outside of the overvoltage or undervoltage threshold
window. |
RESET3 / RESET3 | - | - | 6 | - | O | RESET3/RESET3 asserts when SENSE3 falls outside of the
overvoltage or undervoltage threshold window. RESET3/RESET3 stays asserted for the reset timeout period after SENSE3 fall back within the window threshold. Active-low, open-drain reset output, requires an external pullup resistor. The pin can be left floating if it is unused. |
GND | 4 | 4 | 4 | 4 | - | Ground |
NC | 3, 5, 6, 7 | 5, 6 | - | - | - | No Connect |