SNVSBZ2E March 2021 – December 2023 TPS3704
PRODUCTION DATA
Figure 4-1 in Section 4 and Table 9-1 shows how to decode the function of the device based on its part number shown in Table 9-3.
DESCRIPTION | NOMENCLATURE | VALUE |
---|---|---|
Generic Part number | TPS3704x | TPS3704x |
Channel Option | 1 | One-channel option |
2 | Dual-channel option | |
3 | Triple-channel option | |
4 | Quad-channel option | |
Detection Options | Ax, Bx, Cx,... | Please refer to Table 9-3 |
Variant code (Output Topology) | O | Open-Drain, Active-Low |
L | Push-Pull, Active-Low | |
H | Push-Pull, Active-High | |
Reset Time Delay Option | A | 20 μs reset time delay |
B | 1 ms reset time delay | |
C | 2 ms reset time delay | |
D | 3 ms reset time delay | |
E | 5 ms reset time delay | |
F | 10 ms reset time delay | |
G | 15 ms reset time delay | |
H | 20 ms reset time delay | |
I | 25 ms reset time delay | |
J | 35 ms reset time delay | |
K | 40 ms reset time delay | |
L | 50 ms reset time delay | |
M | 70 ms reset time delay | |
N | 100 ms reset time delay | |
O | 140 ms reset time delay | |
P | 150 ms reset time delay | |
R | 200 ms reset time delay | |
S | 280 ms reset time delay | |
T | 400 ms reset time delay | |
U | 560 ms reset time delay | |
V | 800 ms reset time delay | |
W | 1120 ms reset time delay | |
X | 1200 ms reset time delay | |
Package | DDF | SOT-23 8-pin (1.6 mm × 2.9 mm) |
Reel | R | Large Reel |
ORDERABLE PART NAME | VARIANT(3) | NUM OF CHAN. | RESET TIME | SENSE1(1)(3) | SENSE2(1)(3) | SENSE3(1)(3) | SENSE4(1)(3) |
---|---|---|---|---|---|---|---|
TPS37042BJOFDDFRQ1 |
ADJ |
2 |
10ms |
0.8V (±4%) |
0.8V (±4%) |
- |
- |
TPS37042A3OFDDFRQ1 |
Fixed |
2 |
10ms |
3.3V (±5%) |
1.2V (±5%) |
- |
- |
TPS37042ZJOFDDFRQ1 |
Fixed |
2 |
10ms |
1.95V (±4%) |
3.8V (±6%) |
- |
- |
TPS37043DJOFDDFR | ADJ/Fixed | 3 | 10 ms |
3.3V (-11%) |
1.2V (-11%) |
0.8V (-8%) | - |
TPS37043A4OFDDFRQ1 |
Fixed |
3 |
10ms |
2.8V (±5%) | 1.8V (±5%) | 1.2V (±5%) |
- |
TPS37043A8OFDDFRQ1 |
Fixed |
3 |
10ms |
3.3V (±5%) | 1.8V (±5%) | 1.0V (±5%) |
- |
TPS37043CPOFDDFRQ1 |
ADJ/Fixed |
3 |
10ms |
3.3V (±4%) |
0.75V (±4%) |
0.8V (±3%) |
- |
TPS37043ZJOFDDFRQ1 |
Fixed |
3 |
10ms |
0.95V (±4%) |
1.35V (±4%) |
1.8V (±4%) |
- |
TPS37043LJOFDDFRQ1 |
ADJ |
3 |
10ms |
0.4V (±5%) |
0.4V (±5%) |
0.8V (±5%) |
- |
TPS37043CJOFDDFRQ1 |
ADJ |
3 |
10ms |
0.8V (±6%) |
0.8V (±6%) |
0.8V (±6%) |
- |
TPS37043MJOFDDFRQ1 |
ADJ |
3 |
10ms |
0.4V (±7%) |
0.4V (±7%) |
0.8V (±7%) |
- |
TPS37043A5OFDDFRQ1 |
Fixed |
3 |
10ms |
3.3V (±4%) |
1.8V (±4%) |
1.2V (±4%) |
- |
TPS37043BJOFDDFRQ1 |
ADJ |
3 |
10ms |
0.8V (±4%) | 0.8V (±4%) | 0.8V (±4%) |
- |
TPS37044BJOFDDFR | ADJ | 4 | 10 ms | 0.8 V (±4%) | 0.8 V (±4%) | 0.8 V (±4%) | 0.8 V (±4%) |
TPS37044LJOJDDFR | ADJ | 4 | 35ms |
0.4V (±5%) |
0.4V (±5%) |
0.8V (±5%) |
0.8V (±5%) |
TPS37044BJOFDDFRQ1 |
ADJ |
4 |
10ms |
0.8V (±4%) | 0.8V (±4%) | 0.8V (±4%) | 0.8V (±4%) |
TPS37044CJOFDDFRQ1 |
ADJ |
4 |
10ms |
0.8V (±6%) |
0.8V (±6%) |
0.8V (±6%) |
0.8V (±6%) |
TPS37044MJOFDDFRQ1 |
ADJ |
4 |
10ms |
0.4V (±7%) |
0.4V (±7%) |
0.8V (±7%) |
0.8V (±7%) |
TPS37044A4OGDDFRQ1 |
Fixed |
4 |
15ms |
3.3V (±8%) | 1.8V (±4%) | 1.15V (±6%) | 1.15V (±6%) |