SBVS271A October 2015 – February 2024 TPS3710
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
tpd(HL) | High-to-low propagation delay (1) | VDD = 5V, 10mV
input overdrive, RP = 10kΩ, VOH = 0.9 × VDD, VOL = 400mV, see Figure 5-1 | 18 | µs | ||
tpd(LH) | Low-to-high propagation delay (1) | VDD = 5V, 10mV
input overdrive, RP = 10kΩ, VOH = 0.9 × VDD, VOL = 400mV, see Figure 5-1 | 29 | µs | ||
td(start) | Start-up delay (2) | 150 | µs |