SBVS271A October 2015 – February 2024 TPS3710
PRODUCTION DATA
The TPS3710 provides precision voltage detection. The TPS3710 is a wide-supply voltage range (1.8V to 18V) device with a high-accuracy rising input threshold of 400mV (1% over temperature) and built-in hysteresis. The output is also rated to 18V, and can sink up to 40mA.
The TPS3710 asserts the output signal, as shown in Table 6-1. To monitor any voltage above 0.4V, set the input using an external resistor divider network. Broad voltage thresholds are supported that enable the device for use in a wide array of applications.
CONDITION | OUTPUT | STATUS |
---|---|---|
SENSE > VIT+ | OUT high | Output not asserted |
SENSE < VIT– | OUT low | Output asserted |