SBVS271A October 2015 – February 2024 TPS3710
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
V(POR) | Power-on reset voltage (1) | VOLmax = 0.2V, output sink current = 15µA | 0.8 | V | ||||
VIT+ | Positive-going input threshold voltage | VDD = 1.8V | 396 | 400 | 404 | mV | ||
VDD = 18V | 396 | 400 | 404 | |||||
VIT– | Negative-going input threshold voltage | VDD = 1.8V | 387 | 394.5 | 400 | mV | ||
VDD = 18V | 387 | 394.5 | 400 | |||||
Vhys | Hysteresis voltage (hys = VIT+ – VIT–) | 5.5 | 12 | mV | ||||
I(SENSE) | Input current (at the SENSE pin) | VDD = 1.8V and 18V, VI = 6.5V | –25 | 1 | 25 | nA | ||
VOL | Low-level output voltage | VDD = 1.3V, output sink current = 0.4mA | 250 | mV | ||||
VDD = 1.8V, output sink current = 3mA | 250 | |||||||
VDD = 5V, output sink current = 5mA | 250 | |||||||
Ilkg(OD) | Open-drain output leakage-current | VDD = 1.8V and 18V, VO = VDD | 300 | nA | ||||
VDD = 1.8V, VO = 18V | 300 | |||||||
IDD | Supply current | VDD = 1.8V, no load | 5.5 | 11 | µA | |||
VDD = 5V | 6 | 13 | ||||||
VDD = 12V | 6 | 13 | ||||||
VDD = 18V | 7 | 13 | ||||||
UVLO | Undervoltage lockout (2) | VDD falling | 1.3 | 1.7 | V |