SBVS271A October 2015 – February 2024 TPS3710
PRODUCTION DATA
The TPS3710 device is a wide-supply voltage comparator that operates over a VDD range of 1.8 to 18V. The monitored voltage is set with the use of external resistors, so the device can be used either as a precision voltage monitor.