Device Naming Convention shows some of the device naming nomenclature of the TPS37100-Q1 and TPS37102-Q1. Not all device namings follow this nomenclature table. For a detailed breakdown of every device part number by features, thresholds, and analog out scale see
Table 4-1 for more details. Contact TI sales representatives or on
TI's E2E forum for detail and availability of other options.
Table 4-1 Device Threshold TableORDERABLE PART NAME | FEATURES | OV / UV SETTINGS | TIME DELAY | ANALOG OUT SCALE |
---|
PTPS37100Z91DDYYRQ1 | Analog Out | VITN: 800mV (ADJ) HYST: 1% | CTS: Enabled CTR: Enabled | 0.75 |
- Listed percentage denotes hysteresis tolerance, see Section 6.5 for more information
- VITN or VITP threshold with ADJ denotes an adjustable voltage threshold set by an external resistor divider, see Section 7.3.2.1 for more information on how to set the threshold.
- Not all TPS37100-Q1 and TPS37102-Q1 devices can be decoded by this table. Refer to Table 4-1 for a decoding table by part number.
Adjustable (ADJ) internal threshold is 800mV.