SBVS419A March 2022 – September 2023 TPS3760-Q1
PRODUCTION DATA
The TPS3760-Q1 high voltage family integrates a voltage comparator, a precision reference voltage and a trimmed resistor divider. This configuration optimizes device accuracy because all resistor tolerances are accounted for in the accuracy and performance specifications. Device also has built-in hysteresis that provides noise immunity and ensures stable operation.
Although not required in most cases, for noisy
applications good analog design practice is to place a 10 nF to
100 nF bypass capacitor at the SENSE inputs in order to reduce sensitivity to transient
voltages on the monitored signal. SENSE can be connected directly to VDD pin.