Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
TPS38 Wide
VIN 65 V Dual Channel Overvoltage or
Undervoltage (OV or UV) Detector with Programmable Sense and Reset
Function
1 Features
- Wide supply voltage range: 2.7 V to 65 V
- Functional Safety-Capable targeted
- Documentation available
to aid functional safety system design
- SENSE and RESET pins are 65 V graded
- Low quiescent current: 1 μA (typical)
- Flexible and wide voltage threshold options
Table 10-1- 2.7 V to 36 V (1.5% maximum accuracy)
- 800 mV option (1% maximum accuracy)
- Built-in hysteresis (VHYS)
- Percentage options: 2% to 13% (1% steps)
- Fixed options: VTH < 8 V = 0.5 V, 1 V, 1.5 V,
2 V, 2.5 V
- Programmable reset time delay
- 10 nF = 12.8 ms, 10 μF = 12.8 s
- Programmable sense time delay
- 10 nF = 1.28 ms, 10 μF = 1.28 s
- Manual Reset (MR) feature
- Output topology:
- Channel 1: Open-Drain or Push-Pull
- Channel 2: Open-Drain