SNVSBJ2A April 2022 – September 2023 TPS38
PRODUCTION DATA
TPS38 has two channels with separate sense pins and reset pins that can be configured independently of each other. Channel 1 is available as Open-Drain and Push-Pull while channel 2 is only available as Open-Drain topology.
The available output logic configuration combinations are shown in Table Table 8-2.
DESCRIPTION | NOMENCLATURE | VALUE | |
---|---|---|---|
GPN | TPS38 (+ topology) | CHANNEL 1 | CHANNEL 2 |
Topology (OV
and UV only) both channels are either OV or UV
|
|||
TPS38A | UV OD L | UV OD L | |
TPS38B | UV PP L | UV OD L | |
TPS38D | UV PP L | UV OD H | |
TPS38E | UV PP H | UV OD H | |
TPS38F | UV PP H | UV OD L | |
TPS38G | UV OD H | UV OD H | |
TPS38H | UV OD H | UV OD L | |
TPS38J | OV OD L | OV OD L | |
TPS38M | OV PP L | OV OD L | |
TPS38N | OV PP L | OV OD H | |
TPS38O | OV PP H | OV OD H | |
TPS38P | OV PP H | OV OD L |