SBVS050M May 2004 – March 2023 TPS3808
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
VDD | Input supply range | –40°C < TJ < 125°C | 1.7 | 6.5 | V | |||
0°C < TJ < 85°C | 1.65 | 6.5 | V | |||||
IDD | Supply current (current into VDD pin) | VDD = 3.3 V,
RESET not asserted MR, RESET, CT open | 2.4 | 5 | μA | |||
VDD = 6.5 V,
RESET not asserted MR, RESET, CT open | 2.7 | 6 | ||||||
VOL | Low-level output voltage | 1.3 V ≤ VDD < 1.8 V, IOL = 0.4 mA | 0.3 | V | ||||
1.8 V ≤ VDD ≤ 6.5 V, IOL = 1 mA | 0.4 | |||||||
VPOR | Power-up reset voltage(2) | VOL (max) = 0.2 V, I RESET = 15 μA | 0.8 | |||||
VIT | Negative-going input threshold accuracy | TPS3808G01 | –2% | ±1% | 2% | |||
VIT ≤ 3.3 V | –1.5% | ±0.5% | 1.5% | |||||
3.3 V < VIT ≤ 5.0 V | –2% | ±1% | 2% | |||||
VIT ≤ 3.3 V | –40°C < TJ < 85°C | –1.25% | ±0.5% | 1.25% | ||||
3.3 V < VIT ≤ 5.0 V | –40°C < TJ < 85°C | –1.5% | ±0.5% | 1.5% | ||||
VHYS | Hysteresis on VIT pin | TPS3808G01 | 1.5% | 3% | VIT | |||
Fixed versions | 1% | 2.5% | ||||||
R MR | MR Internal pullup resistance | 70 | 90 | kΩ | ||||
ISENSE | Input current at SENSE pin | TPS3808G01 | VSENSE = VIT | –25 | 25 | nA | ||
Fixed versions | VSENSE = 6.5 V | 1.7 | μA | |||||
IOH | RESET leakage current | V RESET = 6.5 V, RESET not asserted | 300 | nA | ||||
CIN | Input capacitance, any pin | CT pin | VIN = 0 V to VDD | 5 | pF | |||
Other pins | VIN = 0 V to 6.5 V | 5 | ||||||
VIL | MR logic low input | 0 | 0.3 VDD | V | ||||
VIH | MR logic high input | 0.7 VDD | VDD |