SLVS228D August 1999 – December 2020
PRODUCTION DATA
PIN | I/O(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
GND | 1 | - | This pin should be connected to ground with a low-impedance connection. |
RESET | 2 | O | RESET is an active low
signal, asserting when VDD is below the threshold voltage. When
VDD rises above VIT, there is a delay time (td)
until RESET deasserts. RESET is a push-pull output stage. |
VDD | 3 | - | Supply voltage pin. A 0.1-µF ceramic capacitor from this pin to ground is recommended to improve stability of the threshold voltage |