SLVS228D
August 1999 – December 2020
PRODUCTION DATA
1
Features
2
Applications
3
Description
4
Revision History
5
Device Comparison
6
Pin Configuration and Functions
7
Specifications
7.1
Absolute Maximum Ratings (1) (1)
7.2
Recommended Operating Conditions
7.3
Dissipation Ratings
7.4
Electrical Characteristics
7.5
Timing Requirements
7.6
Switching Characteristics
7.7
Timing Diagram
7.8
Typical Characteristics
8
Detailed Description
9
Electrostatic Discharge Caution
Package Options
Mechanical Data (Package|Pins)
DBV|3
MPDS017O
Thermal pad, mechanical data (Package|Pins)
Orderable Information
slvs228d_oa
slvs228d_pm
7.5
Timing Requirements
at R
L
= 1 MΩ, C
L
= 50 pF, T
A
= 25°C
PARAMETER
TEST CONDITIONS
MIN
TYP
MAX
UNIT
t
w
Pulse width
at V
DD
V
DD
= V
IT–
+ 0.2 V, V
DD
= V
IT–
–0.2 V
10
μs