The overall window timeout in
this configuration is based on the external capacitor connected to the WDT pin.
The formula used to calculate this value can be found in the
Section 8.2.2 section.
In this
configuration, the ratio of the frame lower boundary is 1:64.5 (typical) of the
overall window timeout size. The maximum and minimum ratios are 1:51.6 and
1:92.7 of the overall window timeout size, respectively.