SLVS331I December 2000 – October 2021
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VOL | Low-level output voltage | VDD = 2 V to 6 V, IOL = 500 µA | 0.2 | V | |||
VDD = 3.3 V IOL = 2 mA | 0.4 | ||||||
VDD = 6 V, IOL = 4 mA | 0.4 | ||||||
VPOR | Power up reset voltage (1) | VDD ≥ 1.1 V, IOL = 50 µA | 0.2 | V | |||
VIT | Negative-going input threshold voltage (2) | TPS3813J25 | TA = –40°C to +85°C | 2.2 | 2.25 | 2.3 | V |
TPS3813L30 | 2.58 | 2.64 | 2.7 | ||||
TPS3813K33 | 2.87 | 2.93 | 3 | ||||
TPS3813I50 | 4.45 | 4.55 | 4.65 | ||||
VHYS | Hysteresis | TPS3813J25 | 30 | mV | |||
TPS3813L30 | 35 | ||||||
TPS3813K33 | 40 | ||||||
TPS3813I50 | 60 | ||||||
IIH | High-level input current | WDI, WDR | WDI = VDD = 6 V, WDR = VDD = 6 V | –25 | 25 | nA | |
WDT | WDT = VDD = 6 V, VDD > VIT, RESET = High | –100 | 100 | ||||
IIL | Low-level input current | WDI, WDR | WDI = 0 V, WDR = 0 V, VDD = 6 V | –25 | 25 | ||
WDT | WDT = 0 V, VDD > VIT,RESET = High | –100 | 100 | ||||
IOH | High-level output current | VDD = VIT + 0.2 V, VOH = VDD | 25 | nA | |||
IDD | Supply current | VDD = 2-V output unconnected | 9 | 13 | µA | ||
VDD = 5-V output unconnected | 20 | 25 | |||||
Ci | Input capacitance | VI = 0 V to VDD | 5 | pF |