SLVS331I December 2000 – October 2021
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
td | Delay time | VDD ≥ VIT + 0.2 V, See Figure 7-1 | 20 | 25 | 30 | ms | |
tt(out) | Watchdog time-out | Upper limit | WDT = 0 V | 0.2 | 0.25 | 0.3 | s |
WDT = VDD | 2 | 2.5 | 3 | ||||
WDT = programmable (1) | See (2) | ms | |||||
Watchdog window ratio | WDR = 0 V, WDT = 0 V | 1:31.8 | |||||
WDR = 0 V, WDT = VDD | 1:32 | ||||||
WDR = 0 V, WDT = programmable | 1:25.8 | ||||||
WDR = VDD, WDT = 0 V | 1:124.9 | ||||||
WDR = VDD, WDT = VDD | 1:127.7 | ||||||
WDR = VDD, WDT = programmable | 1:64.5 | ||||||
tPHL | Propagation (delay) time, high-to-low-level output | VDD to RESET delay | VIL = VIT – 0.2 V, VIH = VIT + 0.2 V | 30 | 50 | µs |