SLVS331I December 2000 – October 2021
PRODUCTION DATA
If the window watchdog ratio pin (WDR) is set to VDD, Position 1 in Figure 9-1, then the lower window frame is a value based on a ratio calculation of the overall window time-out size: For the watchdog time-out pin (WDT) connected to GND, it is a ratio of 1:124.9, for WDT connected to VDD, it is a ratio of 1:127.7, and for an external capacitor connected to WDT, it is a ratio of 1:64.5.
If the window watchdog ratio pin (WDR) is set to GND, Position 2, the lower window frame is a value based on a ratio calculation of the overall window time-out size: For the watchdog time-out pin (WDT) connected to GND, it is a ratio of 1:31.8, for WDT connected to VDD it is 1:32, and for an external capacitor connected to WDT it is 1:25.8.
The watchdog time-out can be set in two fixed timings of 0.25 seconds and 2.5 seconds for the window or can by programmed by connecting a external capacitor with a low leakage current at WDT.
Example: If the watchdog time-out pin (WDT) is connected to VDD, the time-out is 2.5 seconds. If the window watchdog ratio pin (WDR) is set in this configuration to a ratio of 1:127.7 by connecting the pin to VDD, the lower boundary is 19.6 ms.