SGLS143D December 2002 – July 2019 TPS3820-Q1 , TPS3823-Q1 , TPS3824-Q1 , TPS3825-Q1 , TPS3828-Q1
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | ||
---|---|---|---|---|
Voltage | VDD | –0.3 | 6 | V |
RESET, RESET, MR, WDI | –0.3 | (VDD + 0.3) | ||
Current | Maximum low output, IOL | –5 | 5 | mA |
Maximum high output, IOH | –5 | 5 | ||
Output range (VO < 0 or VO > VDD), IOK | –10 | 10 | ||
Continuous total power dissipation | See Thermal Information | |||
Temperature | Operating free-air, TA | –40 | 125 | °C |
Storage, Tstg | –65 | 150 |