SGLS143D December 2002 – July 2019 TPS3820-Q1 , TPS3823-Q1 , TPS3824-Q1 , TPS3825-Q1 , TPS3828-Q1
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The MR input allows an external logic signal from processors, logic circuits, and/or discrete sensors to force a reset signal regardless of VDD with respect to VIT– or the state of the watchdog timer. A low level at MR causes the reset signals to become active.