SGLS143D December 2002 – July 2019 TPS3820-Q1 , TPS3823-Q1 , TPS3824-Q1 , TPS3825-Q1 , TPS3828-Q1
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
ttout | Watchdog time out | TPS3820-xx-Q1 | VDD ≥ VIT− + 0.2 V
See Figure 1 |
112 | 200 | 300 | ms |
TPS3823/4/8-xx-Q1 | 0.9 | 1.6 | 2.5 | s | |||
td | Delay time | TPS3820-xx-Q1 | VDD ≥ VIT− + 0.2 V
See Figure 1 |
15 | 25 | 37 | ms |
TPS3823/4/5/8-xx-Q1 | 120 | 200 | 300 | ||||
tPHL | Propagation (delay) time,
high-to-low-level output |
MR to RESET delay
(TPS3820/3/5/8-xx-Q1) |
VDD ≥ VIT− + 0.2 V,
VIL = 0.3 × VDD, VIH = 0.7 × VDD |
0.1 | µs | ||
VDD to RESET delay | VIL = VIT– – 0.2 V,
VIH = VIT– + 0.2 V |
25 | |||||
tPLH | Propagation (delay) time,
low-to-high-level output |
MR to RESET delay
(TPS3824/5-xx-Q1) |
VDD ≥ VIT− + 0.2 V,
VIL = 0.3 × VDD, VIH = 0.7 × VDD |
0.1 | µs | ||
VDD to RESET delay
(TPS3824/5-xx-Q1) |
VIL = VIT– – 0.2 V,
VIH = VIT– + 0.2 V |
25 |