SLVS292F June 2000 – September 2019 TPS3836 , TPS3837 , TPS3838
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The TPS3836K33 is the correct device variant to choose since the undervoltage threshold for this variant is 2.93 V typical. This meets the undervoltage fault requirement of the application. To achieve releasing the undervoltage fault condition after the battery is above 3 V for 200 ms, connect CT to VDD to select the 200-ms reset delay option. Choosing TPS3836 push-pull variant save a pullup resistor since no pullup resistor is required for the push-pull variant. These family of devices have 450-nA maximum Iq, which meets the current consumption requirement.