SLVS292F June 2000 – September 2019 TPS3836 , TPS3837 , TPS3838
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PACKAGE | TA < +25°C
POWER RATING |
DERATING FACTOR ABOVE TA = +25°C | TA = +70°C
POWER RATING |
TA = +85°C
POWER RATING |
---|---|---|---|---|
DBV | 437 mW | 3.5 mW/°C | 280 mW | 227 mW |
DRV Low-K(1) | 715 mW | 7.1 mW/°C | 395 mW | 285 mW |
DRV High-K(2) | 1540 mW | 15.4 mW/°C | 845 mW | 615 mW |