SLVS292F June 2000 – September 2019 TPS3836 , TPS3837 , TPS3838
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VOH | High-level output voltage | RESET (TPS3836) | VDD = 3.3 V, IOH = –2 mA | 0.8 × VDD | V | ||
VDD = 6 V, IOH = –3 mA | |||||||
RESET (TPS3837) | VDD = 1.8 V, IOH = –1 mA | ||||||
VDD = 3.3 V, IOL = –2 mA | |||||||
VOL | Low-level output voltage | RESET (TPS3836, TPS3838) | VDD = 1.8 V, IOL = 1 mA | 0.4 | V | ||
VDD = 3.3 V, IOL = 2 mA | |||||||
RESET (TPS3837) | VDD = 3.3 V, IOL = 2 mA | ||||||
VDD = 6 V, IOL = 3 mA | |||||||
Power-up reset voltage(1) | TPS3836, TPS3838 | VDD ≥ 1.1 V, IOL = 50 μA | 0.2 | V | |||
TPS3837 | VDD ≥ 1.1 V, IOL = –50 μA | 0.8 × VDD | V | ||||
VIT | Negative-going input threshold voltage(2) | TPS383xE18 | TA = –40°C to 85°C | 1.66 | 1.71 | 1.74 | V |
TPS383xJ25 | 2.18 | 2.25 | 2.29 | ||||
TPS383xH30 | 2.70 | 2.79 | 2.85 | ||||
TPS383xL30 | 2.56 | 2.64 | 2.69 | ||||
TPS383xK33 | 2.84 | 2.93 | 2.99 | ||||
VHYS | Hysteresis at VDD input | 1.7 V < VIT < 2.5 V | 30 | mV | |||
2.5 V < VIT < 3.5 V | 40 | ||||||
3.5 V < VIT < 5 V | 50 | ||||||
IIH | High-level input current | MR(3) | MR = 0.7 × VDD, VDD = 6 V | –40 | –60 | –100 | μA |
CT | CT = VDD = 6 V | –25 | 25 | nA | |||
IIL | Low-level input current | MR(3) | MR = 0 V, VDD = 6 V | –130 | –200 | –340 | μA |
CT | CT = 0 V, VDD = 6 V | –25 | 25 | nA | |||
IOH | High-level output current | TPS3838 | VDD = VIT + 0.2 V, VOH = VDD | 25 | nA | ||
IDD | Supply current | VDD > VIT, VDD < 3 V | 220 | 400 | nA | ||
VDD > VIT, VDD > 3 V | 250 | 450 | |||||
VDD < VIT | 10 | 15 | μA | ||||
Internal pullup resistor at MR | 30 | kΩ | |||||
CI | Input capacitance at MR and CT | VI = 0 V to VDD | 5 | pF |