SNVSBA1B April 2019 – April 2020 TPS3840-Q1
PRODUCTION DATA.
Table 2 shows how to decode the function of the device based on its part number.
DESCRIPTION | NOMENCLATURE | VALUE |
---|---|---|
Engineering Prototype pre-release sample | P | Engineering Prototype Sample |
Part number | TPS3840 | TPS3840-Q1 |
Variant code (Output Topology) | DL | Open-Drain, Active-Low |
PH | Push-Pull, Active-High | |
PL | Push-Pull, Active-Low | |
Detect Voltage Option | ## (two characters) | Example: 16 stands for 1.6 V threshold |
Package | DBV | SOT23-5 |
Reel | R | Large Reel |
Automotive Suffix | Q1 | Indicate that device is compliant with AEC-Q100 standard |
Table 3 shows the possible variants of the TPS3840-Q1. Contact Texas Instruments for details and availability of other options shown; minimum order quantities apply.
PRODUCT | VOLTAGE THRESHOLD (VIT-) | HYSTERESIS (VHYST) | ||
---|---|---|---|---|
OPEN-DRAIN, ACTIVE-LOW | PUSH-PULL, ACTIVE-LOW | PUSH-PULL, ACTIVE-HIGH | Typ (V) | Typ (V) |
TPS3840DL16-Q1 | TPS3840PL16-Q1 | TPS3840PH16-Q1 | 1.6 | 0.100 |
TPS3840DL17-Q1 | TPS3840PL17-Q1 | TPS3840PH17-Q1 | 1.7 | 0.100 |
TPS3840DL18-Q1 | TPS3840PL18-Q1 | TPS3840PH18-Q1 | 1.8 | 0.100 |
TPS3840DL19-Q1 | TPS3840PL19-Q1 | TPS3840PH19-Q1 | 1.9 | 0.100 |
TPS3840DL20-Q1 | TPS3840PL20-Q1 | TPS3840PH20-Q1 | 2.0 | 0.100 |
TPS3840DL21-Q1 | TPS3840PL21-Q1 | TPS3840PH21-Q1 | 2.1 | 0.100 |
TPS3840DL22-Q1 | TPS3840PL22-Q1 | TPS3840PH22-Q1 | 2.2 | 0.100 |
TPS3840DL23-Q1 | TPS3840PL23-Q1 | TPS3840PH23-Q1 | 2.3 | 0.100 |
TPS3840DL24-Q1 | TPS3840PL24-Q1 | TPS3840PH24-Q1 | 2.4 | 0.100 |
TPS3840DL25-Q1 | TPS3840PL25-Q1 | TPS3840PH25-Q1 | 2.5 | 0.100 |
TPS3840DL26-Q1 | TPS3840PL26-Q1 | TPS3840PH26-Q1 | 2.6 | 0.100 |
TPS3840DL27-Q1 | TPS3840PL27-Q1 | TPS3840PH27-Q1 | 2.7 | 0.100 |
TPS3840DL28-Q1 | TPS3840PL28-Q1 | TPS3840PH28-Q1 | 2.8 | 0.100 |
TPS3840DL29-Q1 | TPS3840PL29-Q1 | TPS3840PH29-Q1 | 2.9 | 0.100 |
TPS3840DL30-Q1 | TPS3840PL30-Q1 | TPS3840PH30-Q1 | 3.0 | 0.100 |
TPS3840DL31-Q1 | TPS3840PL31-Q1 | TPS3840PH31-Q1 | 3.1 | 0.200 |
TPS3840DL32-Q1 | TPS3840PL32-Q1 | TPS3840PH32-Q1 | 3.2 | 0.200 |
TPS3840DL33-Q1 | TPS3840PL33-Q1 | TPS3840PH33-Q1 | 3.3 | 0.200 |
TPS3840DL34-Q1 | TPS3840PL34-Q1 | TPS3840PH34-Q1 | 3.4 | 0.200 |
TPS3840DL35-Q1 | TPS3840PL35-Q1 | TPS3840PH35-Q1 | 3.5 | 0.200 |
TPS3840DL36-Q1 | TPS3840PL36-Q1 | TPS3840PH36-Q1 | 3.6 | 0.200 |
TPS3840DL37-Q1 | TPS3840PL37-Q1 | TPS3840PH37-Q1 | 3.7 | 0.200 |
TPS3840DL38-Q1 | TPS3840PL38-Q1 | TPS3840PH38-Q1 | 3.8 | 0.200 |
TPS3840DL39-Q1 | TPS3840PL39-Q1 | TPS3840PH39-Q1 | 3.9 | 0.200 |
TPS3840DL40-Q1 | TPS3840PL40-Q1 | TPS3840PH40-Q1 | 4.0 | 0.200 |
TPS3840DL41-Q1 | TPS3840PL41-Q1 | TPS3840PH41-Q1 | 4.1 | 0.200 |
TPS3840DL42-Q1 | TPS3840PL42-Q1 | TPS3840PH42-Q1 | 4.2 | 0.200 |
TPS3840DL43-Q1 | TPS3840PL43-Q1 | TPS3840PH43-Q1 | 4.3 | 0.200 |
TPS3840DL44-Q1 | TPS3840PL44-Q1 | TPS3840PH44-Q1 | 4.4 | 0.200 |
TPS3840DL45-Q1 | TPS3840PL45-Q1 | TPS3840PH45-Q1 | 4.5 | 0.200 |
TPS3840DL46-Q1 | TPS3840PL46-Q1 | TPS3840PH46-Q1 | 4.6 | 0.200 |
TPS3840DL47-Q1 | TPS3840PL47-Q1 | TPS3840PH47-Q1 | 4.7 | 0.200 |
TPS3840DL48-Q1 | TPS3840PL48-Q1 | TPS3840PH48-Q1 | 4.8 | 0.200 |
TPS3840DL49-Q1 | TPS3840PL49-Q1 | TPS3840PH49-Q1 | 4.9 | 0.200 |