SNVSBA1B April 2019 – April 2020 TPS3840-Q1
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | TPS3840PL-Q1, TPS3840DL-Q1 | TPS3840PH-Q1 | ||
RESET | N/A | 1 | O | Active-High Output Reset Signal: This pin is driven high when either the MR pin is driven to a logic low or VDD voltage falls below the negative voltage threshold (VIT-). RESET remains high (asserted) for the delay time period (tD) after both MR is floating or above VMR_L and VDD voltage rise above VIT+. |
RESET | 1 | N/A | O | Active-Low Output Reset Signal: This pin is driven logic when either the MR pin is driven to a logic low or VDD voltage falls below the negative voltage threshold (VIT-). RESET remains low (asserted) for the delay time period (tD) after both MR is floating or above VMR_L and VDD voltage rise above VIT+. |
VDD | 2 | 2 | I | Input Supply Voltage. TPS3840-Q1 monitors VDD voltage |
GND | 3 | 3 | _ | Ground |
MR / NC | 4 | 4 | I | Manual Reset. Pull this pin to a logic low (VMR_L) to assert a reset signal in the output pin. After the MR pin is left floating or pull to VMR_H the output goes to the nominal state after the reset delay time(tD) expires. MR can be left floating when not in use. NC stands for "No Connection" or floating. |
CT | 5 | 5 | - | Capacitor Time Delay Pin. The CT pin offers a user-programmable delay time. Connect an external capacitor on this pin to adjust time delay. When not in use leave pin floating for the smallest fixed time delay. |