SNVSCK4A April 2024 – August 2024 TPS3842-Q1
PRODUCTION DATA
The TPS3842-Q1 high voltage supervisor product family is designed to assert a RESET signal when the SENSE pin voltage drops below VITN and stays below VITN for user defined time. The RESET output remains asserted for a user-adjustable time until after SENSE voltages returns above the respective threshold and hysteresis.
VDD, SENSE and RESET pins can support 42V continuous operation. All VDD, SENSE, and RESET voltage levels can be independent of each other. The TPS3842-Q1 features capacitor programmable sense time delay (CTS) to set a minimum duration of a undervoltage event before RESET is asserted. CTS feature also functions as a programmable de-glitch to avoid false resets. The TPS3842-Q1 also features a capacitor programmable reset time delay (CTR) to set a minimum duration of RESET assertion after a undervoltage event recovers.