SNVSCK5 April 2024 TPS3842
ADVANCE INFORMATION
The TPS3842 is a 42V voltage supervisor with 850nA IDD and 0.5% accuracy, and a fast detection time. This device can be connected directly to 12V / 24V voltage rail for continuous monitoring of undervoltage (UV) conditions. The TPS3842 comes in a small DRL package for size constraint applications. Built-in hysteresis on the SENSE pin prevents false reset signals when monitoring a supply voltage rail. 1%, 5%, and 10% hysteresis voltage options are available to offer design flexibility to support voltage transients.
SENSE is decoupled from VDD and can monitor higher and lower voltages than VDD. Fixed threshold variants provide accurate low-Iq voltage monitoring. Adjustable threshold variants offer flexible undervoltage threshold setting with external resistors. TPS3842 offers capacitor programable de-glitch on the SENSE with the CTS pin and capacitor programmable reset delay timing with the CTR pin.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) (2) |
---|---|---|
TPS3842 | SOT563 (6) | 1.20mm × 1.60mm |