SBVS264B January 2017 – September 2021 TPS3850-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The CRST pin provides the user the functionality of both high-precision, factory-programmed, reset delay timing options and user-programmable, reset delay timing. The CRST pin can be pulled up to VDD through a resistor, have an external capacitor to ground, or can be left unconnected. The configuration of the CRST pin is re-evaluated by the device every time the voltage on the SENSE line enters the valid window (VIT+(UV) < VSENSE < VIT-(OV)). The pin evaluation is controlled by an internal state machine that determines which option is connected to the CRST pin. The sequence of events takes 381 μs (tINIT) to determine if the CRST pin is left unconnected, pulled up through a resistor, or connected to a capacitor. If the CRST pin is being pulled up to VDD, then a 10-kΩ pullup resistor is required.