SBVS264B January 2017 – September 2021 TPS3850-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
DESCRIPTION | NOMENCLATURE | VALUE |
---|---|---|
TPS3850 (high-accuracy supervisor with window watchdog) | — | — |
X (nominal thresholds as a percent of the nominal monitored voltage) | G | VIT+(OV) = 4%; VIT– (UV) = –4% |
H | VIT+(OV) = 7%; VIT– (UV) = –7% | |
yy(y) (nominal monitored voltage option) | 01 | 0.4 V |
09 | 0.9 V | |
115 | 1.15 V | |
12 | 1.2 V | |
18 | 1.8 V | |
25 | 2.5 V | |
30 | 3.0 V | |
33 | 3.3 V | |
50 | 5.0 V |