SBVS264B January 2017 – September 2021 TPS3850-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The design goal for the RESET delay time can be achieved by either using an external capacitor or the CRST pin can be left unconnected. To minimize component count, the CRST pin is left unconnected. For CRST = NC, the minimum delay is 170 ms, which is greater than the minimum required RESET delay of 150 ms.