SBVS264B January 2017 – September 2021 TPS3850-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
To use the factory-programmed timing options, the CRST pin must either be left unconnected or pulled up to VDD through a 10-kΩ pullup resistor. Using these options enables a high-precision, 15% accurate reset delay timing, as shown in Table 8-1.
CRST | RESET DELAY TIME (tRST) | UNIT | ||
---|---|---|---|---|
MIN | TYP | MAX | ||
NC | 170 | 200 | 230 | ms |
10 kΩ to VDD | 8.5 | 10 | 11.5 | ms |