SBVS286A March 2017 – September 2021 TPS3851-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
GENERAL CHARACTERISTICS | ||||||
VDD(1)(2)(3) | Supply voltage | 1.6 | 6.5 | V | ||
IDD | Supply current | 10 | 19 | µA | ||
RESET FUNCTION | ||||||
VPOR(2) | Power-on reset voltage | IRESET = 15 µA, VOL(MAX) = 0.25 V | 0.8 | V | ||
VUVLO(1) | Undervoltage lockout voltage | 1.35 | V | |||
VITN | Undervoltage threshold accuracy, entering RESET | VDD falling | VITN – 0.8% | VITN + 0.8% | ||
VHYST | Hysteresis voltage | VDD rising | 0.2% | 0.5% | 0.8% | |
IMR | MR pin internal pullup current | VMR = 0 V | 500 | 620 | 700 | nA |
WATCHDOG FUNCTION | ||||||
ICWD | CWD pin charge current | CWD = 0.5 V | 347 | 375 | 403 | nA |
VCWD | CWD pin threshold voltage | 1.196 | 1.21 | 1.224 | V | |
VOL | RESET, WDO output low | VDD = 5 V, ISINK = 3 mA | 0.4 | V | ||
ID | RESET, WDO output leakage current, open-drain | VDD = VITN + VHYST, VRESET = VWDO = 6.5 V | 1 | µA | ||
VIL | Low-level input voltage ( MR, SET1) | 0.25 | V | |||
VIH | High-level input voltage ( MR, SET1) | 0.8 | V | |||
VIL(WDI) | Low-level input voltage (WDI) | 0.3 × VDD | V | |||
VIH(WDI) | High-level input voltage (WDI) | 0.8 × VDD | V |