SBVS286B March 2017 – July 2025 TPS3851-Q1
PRODUCTION DATA
The TPS3851-Q1 device combines a precision voltage supervisor with a programmable watchdog timer. The TPS3851-Q1 comparator achieves a 0.8% accuracy (–40°C to +125°C) for the undervoltage (VITN) threshold on the VDD pin. The TPS3851-Q1 also includes accurate hysteresis on the undervoltage threshold making the device ideal for use with tight tolerance systems. The supervisor RESET delay features a 15% accuracy, high-precision delay timing.
The TPS3851-Q1 includes a programmable watchdog timer for a wide variety of applications. The dedicated watchdog output (WDO) enables increased resolution to help determine the nature of fault conditions. The watchdog timeouts can be programmed either by an external capacitor, or by factory-programmed default delay settings. The watchdog can be disabled via logic pins to avoid undesired watchdog timeouts during the development process.
The TPS3851-Q1 is available in a
small
3.00mm × 3.00mm, 8-pin VSON package. The
TPS3851-Q1 features wettable flanks that allow for easy optical inspection.
Fully Integrated
Microcontroller Supervisory Circuit
Undervoltage Threshold (VITN)
Accuracy vs Temperature