SBVS286A March 2017 – September 2021 TPS3851-Q1
PRODUCTION DATA
The TPS3851-Q1 features a watchdog timer with an independent watchdog output (WDO). The independent watchdog output provides the flexibility to flag a fault in the watchdog timing without performing an entire system reset. When RESET is not asserted (high), the WDO signal maintains normal operation. When asserted, WDO remains low for tRST. When the RESET signal is asserted (low), the WDO pin goes to a high-impedance state. When RESET is unasserted, the watchdog timer resumes normal operation.