SBVS300A November 2016 – September 2021 TPS3851
PRODUCTION DATA
The TPS3851 combines a precision voltage
supervisor with a programmable watchdog timer. The TPS3851 comparator achieves a 0.8%
accuracy
(–40°C to +125°C) for the undervoltage
(VITN) threshold on the VDD pin. The TPS3851 also includes accurate hysteresis
on the undervoltage threshold making the device ideal for use with tight tolerance systems.
The supervisor RESET delay features a 15% accuracy, high-precision
delay timing.
The TPS3851 includes a programmable watchdog timer for a wide variety of applications. The dedicated watchdog output (WDO) enables increased resolution to help determine the nature of fault conditions. The watchdog timeouts can be programmed either by an external capacitor, or by factory-programmed default delay settings. The watchdog can be disabled via logic pins to avoid undesired watchdog timeouts during the development process.
TPS3851 is available in a small 3.00-mm × 3.00-mm, 8-pin VSON package.
PART NUMBER | PACKAGE (1) | BODY SIZE (NOM) |
---|---|---|
TPS3851 | VSON (8) | 3.00 mm × 3.00 mm |