SBVS285 February 2017 TPS3852-Q1
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage range | VDD | –0.3 | 7 | V |
Output voltage range | RESET, WDO | –0.3 | 7 | V |
Voltage ranges | SET1, WDI, MR | –0.3 | 7 | V |
CWD, CRST | –0.3 | VDD + 0.3(3) | ||
Output pin current | ±20 | mA | ||
Input current (all pins) | ±20 | mA | ||
Continuous total power dissipation | See Thermal Information | |||
Temperature | Operating junction, TJ(2) | –40 | 150 | °C |
Operating free-air, TA(2) | –40 | 150 | ||
Storage, Tstg | –65 | 150 |