SBVS285 February 2017 TPS3852-Q1
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Adjustable capacitor timing is achievable by connecting a capacitor to the CWD pin. If a capacitor is connected to CWD, then a 375-nA current source charges CCWD until VCWD = 1.21 V. The TPS3852-Q1 determines the window watchdog upper boundary with the formula given in Equation 1, where CCWD is in microfarads (µF) and tWDU is in seconds.
The TPS3852-Q1 is limited to using CCWD capacitors between 100 pF and 1 µF. Note that Equation 1 is for ideal capacitors; capacitor tolerances cause the actual device timing to vary. For the most accurate timing, use ceramic capacitors with COG dielectric material. As shown in Table 3, when using the minimum capacitance of 100 pF, the watchdog upper boundary is 62.74 ms; whereas with a 1-µF capacitance, the watchdog upper boundary is 77.455 seconds. If a CCWD capacitor is used, Equation 1 can be used to set the window watchdog upper boundary (tWDU). Table 4 shows how tWDU can be used to calculate tWDL.
CCWD | WATCHDOG UPPER BOUNDARY (tWDU) | UNIT | ||
---|---|---|---|---|
MIN(1) | TYP | MAX(1) | ||
100 pF | 53.32 | 62.74 | 72.15 | ms |
1 nF | 112.5 | 132.4 | 152.2 | ms |
10 nF | 704 | 829 | 953 | ms |
100 nF | 6625 | 7795 | 8964 | ms |
1 µF | 65836 | 77455 | 89073 | ms |
INPUT | WATCHDOG LOWER BOUNDARY (tWDL) | WATCHDOG UPPER BOUNDARY (tWDU) | UNIT | |||||
---|---|---|---|---|---|---|---|---|
CWD | SET1 | MIN | TYP | MAX | MIN | TYP | MAX | |
CCWD | 0 | Watchdog disabled | Watchdog disabled | |||||
1 | tWDU(min) x 0.5 | tWDU x 0.5 | tWDU(max) x 0.5 | 0.85 x tWDU(typ) | tWDU(typ)(1) | 1.15 x tWDU(typ) | s |