SBVS285 February 2017 TPS3852-Q1
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Table 1 summarises the functional modes of the TPS3852-Q1.
VDD | WDI | WDO | RESET | ||
---|---|---|---|---|---|
VDD < VPOR | — | — | Undefined | ||
VPOR ≤ VDD < VDD(min) | Ignored | High | Low | ||
VDD(min) ≤ VDD ≤ VITN + VHYST(1) | Ignored | High | Low | ||
VDD > VITN(2) | tWDL(max) < tPULSE < tWDU(min)(3) | High | High | ||
tPULSE > tWDU(min)(3) | Low | High | |||
tPULSE < tWDL(max)(3) | Low | High |