SBVS285 February 2017 TPS3852-Q1
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
DESCRIPTION | NOMENCLATURE | VALUE |
---|---|---|
TPS3852 (high-accuracy supervisor with window watchdog) |
— | — |
X (nominal threshold as a percent of the nominal monitored voltage) |
G | VITN = –4% |
H | VITN = –7% | |
yy(y)(1) (nominal monitored voltage option) |
18 | 1.8 V |
33 | 3.3 V |