SBVS285 February 2017 TPS3852-Q1
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
If using the factory-programmed timing options (listed in Table 2), the CWD pin must either be unconnected or pulled up to VDD through a 10-kΩ pullup resistor. Using these options enables high-precision watchdog timing.
INPUT | WATCHDOG LOWER BOUNDARY (tWDL) | WATCHDOG UPPER BOUNDARY (tWDU) | UNIT | |||||
---|---|---|---|---|---|---|---|---|
CWD | SET1 | MIN | TYP | MAX | MIN | TYP | MAX | |
NC | 0 | Watchdog disabled | Watchdog disabled | |||||
1 | 680 | 800 | 920 | 1360 | 1600 | 1840 | ms | |
10 kΩ to VDD | 0 | Watchdog disabled | Watchdog disabled | |||||
1 | 1.48 | 1.85 | 2.22 | 9.35 | 11.0 | 12.65 | ms |