SBVS285 February 2017 TPS3852-Q1
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The manual reset (MR) input allows a processor or other logic circuits to initiate a reset. A logic low on MR causes RESET to assert. After MR returns to a logic high and VDD is above VITN + VHYST, RESET is deasserted after the reset delay time (tRST). If MR is not controlled externally, then MR can either be connected to VDD or left floating because the MR pin is internally pulled up. When MR is asserted, the watchdog is disabled and all signals input to WDI are ignored.